PG-BGA-416-24
Overview
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
BGA-416-22, -24-PO
Share Oct 30, 2012 | EPS | 798 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
BGA-416-22, -24-TP
Share Oct 30, 2012 | EPS | 529 kb
Footprint
-
PG-BGA-416-4,-10,-13,-14-24-FP
Share 01_00 | Feb 01, 2008 | PDF | 76 kb
Products
Product Families
Support