PG-BGA-416-26
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 416 |
Version | 26 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 27 |
Body Width (mm) | 27 |
Min. Terminal Pitch (mm) | 1 |
-
PG-BGA-416-26_Interactive 3D_01
Share 01_00 | Aug 03, 2021 | STP | 1.18 mb
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-BGA-416-26_Package Outline
Share 08_00 | Aug 03, 2021 | PDF | 127 kb
-
PG-BGA-416-26_Interactive 3D
Share 01_00 | Aug 03, 2021 | PDF | 77 kb
-
PG-BGA-416-26_Interactive 3D_01
Share 01_00 | Aug 03, 2021 | STP | 1.18 mb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-BGA-416-26_Tape and Reel_01
Share 04_00 | Aug 03, 2021 | PDF | 106 kb
Footprint
-
PG-BGA-416-26_Footprint Drawing
Share 01_00 | Aug 03, 2021 | PDF | 273 kb
Products
Product Families
Support