PG-BGA-416-800 | PBGA-416 (002-23124)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 416 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 27 |
Body Width (mm) | 27 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 400 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-BGA-416-800_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 129 kb
Footprint
-
PG-BGA-416-800_Footprint Drawing
Share 01_00 | Nov 25, 2023 | PDF | 380 kb
Support