PG-BGA-484-801 | PBGA-484 (001-07825)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 484 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 27 |
Body Width (mm) | 27 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Package Dimensions
Packing
Tray
Pieces/Tray | 400 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-BGA-484-801_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 133 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-BGA-484-801_Bakeable Trays
Share 01_00 | Oct 14, 2023 | PDF | 116 kb
Support