PG-BGA-49-800 | FBGA-49 (002-32552)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 49 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 2600 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-BGA-49-800_Tape and Reel
Share 01_00 | Dec 23, 2023 | PDF | 102 kb
-
PG-BGA-49-800_Bakeable Trays
Share 00_00 | Dec 23, 2023 | PDF | 106 kb
Footprint
-
PG-BGA-49-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 124 kb
Products
Product Families
Support