PG-DFN-8-1
Overview
General Information
Package Material | PG |
Package Family | DFN |
Terminals | 8 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.5 |
Body Width (mm) | 4.3 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-DFN-8-1_Interactive 3D_01
Share 18_00 | Jan 19, 2023 | STP | 361 kb
Downloads
Package
-
PG-DFN-8-1_Package Outline
Share 18_00 | Jan 19, 2023 | PDF | 118 kb
-
Board Assembly Recommendations (Pressure Sensors ATV)
Share 02_00 | Jan 19, 2022 | PDF | 1.66 mb
-
PG-DFN-8-1_Interactive 3D
Share 18_00 | Jan 19, 2023 | PDF | 215 kb
-
PG-DFN-8-1_Interactive 3D_01
Share 18_00 | Jan 19, 2023 | STP | 361 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DFN-8-1_Tape and Reel_01
Share 01_00 | Jan 19, 2023 | PDF | 103 kb
Footprint
-
PG-DFN-8-1_Footprint Drawing
Share 18_00 | Jan 19, 2023 | PDF | 103 kb
Products
Support