PG-DIP-28-800 | PDIP-28 (51-85014)
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 28 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 35.509 |
Body Width (mm) | 7.62 |
Min. Terminal Pitch (mm) | 2.54 |
Downloads
Package
-
PG-DIP-28-800_Package Outline_02
Share 01_00 | Feb 22, 2024 | PDF | 105 kb
Packing
-
PG-DIP-28-800_Tube
Share 01_00 | Feb 22, 2024 | PDF | 94 kb
Support