PG-DIP-28-801 | PDIP-28 (51-85017)
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 28 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 36.3 |
Body Width (mm) | 12.7 |
Min. Terminal Pitch (mm) | 2.54 |
Downloads
Packing
-
PG-DIP-28-801_Tube
Share 01_00 | Mar 02, 2024 | PDF | 96 kb
Support