PG-DIP-28-802 | PDIP-28 (51-85017)
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 28 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 36.3 |
Body Width (mm) | 12.7 |
Min. Terminal Pitch (mm) | 2.54 |
Packing
Tube
Pieces/Tube | 560 |
Tubes/Box | 40 |
Downloads
Package
-
PG-DIP-28-802_Package Outline_02
01_00 | Mar 02, 2024 | PDF | 102 kb
Support