PG-DIP-32-800 | PDIP-32 (002-16908)
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 32 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 28 |
Body Width (mm) | 8.89 |
Min. Terminal Pitch (mm) | 1.778 |
Packing
Tube
Pieces/Tube | 510 |
Tubes/Box | 30 |
Downloads
Package
-
PG-DIP-32-800_Package Outline_01
Share 00_00 | Mar 04, 2024 | PDF | 108 kb
Support