PG-DIP-6-903
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 6 |
Version | 903 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.63 |
Body Width (mm) | 6.47 |
Min. Terminal Pitch (mm) | 2.54 |
-
3D Interactive PDF Model PG-DIP-6-903
Share 01_00 | Jul 13, 2018 | PDF | 209 kb
Packing
Tape & Reel
Pieces/Reel | 750 |
Reels/Box | 1 |
Tube
Pieces/Tube | 50 |
Tubes/Box | 1 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 136 kb
-
3D Interactive PDF Model PG-DIP-6-903
Share 01_00 | Jul 13, 2018 | PDF | 209 kb
-
Package Outline Dimensions PG-DIP-6-903
Share 01_00 | Jul 13, 2018 | PDF | 7 kb
-
3D Download PG-DIP-6-903 (STP)
Share 01_00 | Jul 13, 2018 | STP | 379 kb
Packing
-
PG-DIP-6-903_Tape and Reel
Share 03_00 | Nov 25, 2023 | PDF | 101 kb
Products
Product Families
Support