PG-DIP-7-2
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 7 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.2 |
Body Width (mm) | 6.35 |
Min. Terminal Pitch (mm) | 2.54 |
Packing
Tube
Pieces/Tube | 2000 |
Tubes/Box | 40 |
Downloads
Package
-
DIP72POE
Share Jun 06, 2011 | EPS | 275 kb
Packing
-
P/PG-DIP-7-2-EPS
Share May 27, 2011 | EPS | 186 kb
Products
Product Families
Support