PG-DIP-7-6
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 7 |
Version | 6 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.5 |
Body Width (mm) | 6.35 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-DIP-7-6_PDF
Share 01_00 | Jun 07, 2019 | PDF | 205 kb
Packing
Tube
Pieces/Tube | 2400 |
Tubes/Box | 50 |
Pieces/Tube | 2000 |
Tubes/Box | 40 |
Pieces/Tube | 2000 |
Tubes/Box | 40 |
Downloads
Package
-
PG-DIP-7-6_PDF
Share 01_00 | Jun 07, 2019 | PDF | 205 kb
-
PG-DIP-7-6_PDF
Share 01_00 | May 22, 2019 | PDF | 106 kb
Packing
-
PG-DIP-7-6_PDF
Share 01_00 | May 22, 2019 | PDF | 88 kb
Products
Product Families
Support