PG-DIP-8-12
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 8 |
Version | 12 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.52 |
Body Width (mm) | 6.35 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-DIP-8-12_PDF
Share 01_00 | Jul 18, 2019 | PDF | 212 kb
Packing
Tube
Pieces/Tube | 2000 |
Tubes/Box | 40 |
Downloads
Package
-
PG-DIP-8-12_PDF
Share 01_00 | Jul 18, 2019 | PDF | 106 kb
-
PG-DIP-8-12_PDF
Share 01_00 | Jul 18, 2019 | PDF | 212 kb
Packing
-
PG-DIP-8-12_PDF
Share 01_00 | Jul 18, 2019 | PDF | 88 kb
Support