PG-DIP-8-2
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 8 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.27 |
Body Width (mm) | 6.35 |
Min. Terminal Pitch (mm) | 2.54 |
Packing
Tube
Pieces/Tube | 2000 |
Tubes/Box | 40 |
Downloads
Package
-
VPD05583.EPS
Share Jul 24, 2007 | EPS | 158 kb
-
DIP82POE
Share Jun 08, 2011 | EPS | 296 kb
Packing
-
P/PG-DIP-8-2-EPS
Share May 27, 2011 | EPS | 186 kb
Support