PG-DIP-8-800
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 8 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.4 |
Body Width (mm) | 6.35 |
Min. Terminal Pitch (mm) | 2.54 |
Downloads
Package
-
PG-DIP-8-800_Package Outline_01
Share 00_00 | Mar 04, 2024 | PDF | 107 kb
Support