PG-DSO-12-21
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 12 |
Version | 21 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-12-21_PDF
Share 01_00 | Jun 07, 2019 | PDF | 142 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-12-21_PDF
Share 01_00 | May 23, 2019 | PDF | 106 kb
-
PG-DSO-12-21_PDF
Share 01_00 | Jun 07, 2019 | PDF | 142 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-12-21_PDF
Share 01_00 | May 23, 2019 | PDF | 103 kb
Products
Product Families
Support