PG-DSO-12-9
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 12 |
Version | 9 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7.8 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-12-2,-3,-6,-9,-13,-14-PO
Share Sep 10, 2015 | EPS | 630 kb
-
PG-DSO-12-9_Interactive 3D
Share 01_00 | Sep 03, 2020 | PDF | 131 kb
-
PG-DSO-12-9_Package Outline
Share 01_00 | Sep 03, 2020 | PDF | 107 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-12-2, -3, -6, -9, -13, -14-TP
Share Jul 25, 2008 | EPS | 491 kb
-
PG-DSO-12-2,-3,-6,-9,-13,-14-TU
Share Jun 08, 2015 | EPS | 280 kb
-
PG-DSO-12-9_Tape and Reel
Share 01_00 | Sep 03, 2020 | PDF | 103 kb
Footprint
-
PG-DSO-12-9_Footprint Drawing
Share 06_00 | Jun 20, 2023 | PDF | 104 kb
Products
Support