PG-DSO-14-22
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 14 |
Version | 22 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.65 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-14-22_Interactive 3D
Share 01_00 | Jan 13, 2021 | PDF | 175 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tube
Pieces/Tube | 2000 |
Tubes/Box | 40 |
Downloads
Package
-
PG-DSO-14-22_Interactive 3D
Share 01_00 | Jan 13, 2021 | PDF | 175 kb
-
PG-DSO-14-22_Package Outline
Share 01_00 | Jan 13, 2021 | PDF | 110 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-14-22_Tape and Reel
Share 01_00 | Jan 13, 2021 | PDF | 103 kb
Footprint
-
PG-DSO-14-22_Footprint Drawing
Share 11_00 | May 17, 2023 | PDF | 102 kb
Support