PG-DSO-14-63
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 14 |
Version | 63 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.65 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-DSO-14-63
Share 01_00 | Feb 09, 2018 | PDF | 138 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
3D Interactive PDF Model PG-DSO-14-63
Share 01_00 | Feb 09, 2018 | PDF | 138 kb
-
Package Outline Dimensions PG-DSO-14-63
Share 02_00 | Apr 26, 2017 | PDF | 85 kb
-
3D Download PG-DSO-14-63 (STP)
Share 01_00 | Feb 13, 2018 | STP | 436 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-DSO-14-63
Share 03_00 | Apr 26, 2017 | PDF | 104 kb
Footprint
-
PG-DSO-14-63_Footprint Drawing
Share 05_00 | May 18, 2023 | PDF | 102 kb
Products
Product Families
Support