PG-DSO-14-67
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 14 |
Version | 67 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.9 |
Body Width (mm) | 3.94 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-14-67_Interactive 3D
02_00 | Aug 03, 2021 | PDF | 146 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-14-67_Package Outline
02_00 | Aug 03, 2021 | PDF | 110 kb
-
PG-DSO-14-67_Interactive 3D_01
02_00 | Aug 03, 2021 | STP | 557 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-14-67_Tape and Reel_01
08_00 | Aug 03, 2021 | PDF | 102 kb
Footprint
-
PG-DSO-14-67_Footprint Drawing
02_00 | Aug 03, 2021 | PDF | 102 kb
Support