PG-DSO-14-72
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 14 |
Version | 72 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-14-72_Interactive 3D
Share 01_00 | Mar 21, 2022 | PDF | 146 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-14-72_Package Outline
Share 01_00 | Mar 21, 2022 | PDF | 107 kb
-
PG-DSO-14-72_Interactive 3D_01
Share 01_00 | Mar 21, 2022 | STP | 554 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-14-72_Tape and Reel_01
Share 08_00 | Mar 21, 2022 | PDF | 102 kb
Footprint
-
PG-DSO-14-72_Footprint Drawing
Share 01_00 | Mar 21, 2022 | PDF | 101 kb
Products
Product Families
Support