PG-DSO-14-77
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 14 |
Version | 77 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.75 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-14-77_Interactive 3D
Share 13_00 | Nov 26, 2024 | PDF | 174 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-14-77_Interactive 3D
Share 13_00 | Nov 26, 2024 | PDF | 174 kb
-
PG-DSO-14-77_Interactive 3D_01
Share 13_00 | Nov 26, 2024 | STP | 709 kb
-
PG-DSO-14-77_Package Outline
Share 13_00 | Nov 26, 2024 | PDF | 109 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-14-77_Tape and Reel_01
Share 09_00 | Nov 26, 2024 | PDF | 104 kb
Footprint
-
PG-DSO-14-77_Footprint Drawing
Share 13_00 | Nov 26, 2024 | PDF | 102 kb
Support