PG-DSO-14-801
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 14 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.15 |
Body Width (mm) | 7.8 |
Min. Terminal Pitch (mm) | 1.27 |
Support