PG-DSO-14-903
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 14 |
Version | 903 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.74 |
Body Width (mm) | 3.99 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tube
Pieces/Tube | 55 |
Tubes/Box | 1 |
Pieces/Tube | 2200 |
Tubes/Box | 40 |
Pieces/Tube | 1980 |
Tubes/Box | 36 |
Downloads
Package
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 182 kb
-
PG-DSO-14-903_Package Outline
Share 01_00 | Jun 17, 2021 | PDF | 107 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-14-903_Tube
Share 03_00 | Jun 17, 2021 | PDF | 97 kb
-
PG-DSO-14-903_Tape and Reel_01
Share 01_00 | Jun 17, 2021 | PDF | 102 kb
Footprint
-
PG-DSO-14-903_Footprint Drawing
Share 01_00 | Jun 17, 2021 | PDF | 103 kb
Products
Product Families
Support