PG-DSO-16-11
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 11 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-11_PDF
Share 01_00 | May 29, 2019 | PDF | 117 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Infineon-PG-DSO-16-11-P-v01_00-EN
Share 01_00 | Nov 06, 2018 | PDF | 107 kb
-
PG-DSO-16-11_PDF
Share 01_00 | May 29, 2019 | PDF | 117 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Infineon-PG-DSO-16-11-PA-v01_00-EN
Share 01_00 | Dec 07, 2018 | PDF | 82 kb
Footprint
-
Infineon-PG-DSO-16-11_FPD-Footprint-v01_00-EN
Share 01_00 | Aug 22, 2019 | PDF | 98 kb
Products
Product Families
Support