PG-DSO-16-15
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 15 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.34 |
Body Width (mm) | 7.52 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-15_Interactive 3D
Share 10_00 | May 22, 2024 | PDF | 175 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-16-4,-15-3D
Share Mar 02, 2012 | EPS | 296 kb
-
PG-DSO-16-15_Interactive 3D
Share 10_00 | May 22, 2024 | PDF | 175 kb
-
PG-DSO-16-15_Interactive 3D_02
Share 10_00 | May 22, 2024 | STP | 738 kb
-
PG-DSO-16-15_Package Outline
Share 10_00 | May 22, 2024 | PDF | 108 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-16-4,-15-TP
Share Mar 12, 2012 | EPS | 572 kb
Footprint
-
PG-DSO-16-15_Footprint Drawing
Share 10_00 | May 22, 2024 | PDF | 102 kb
Products
Product Families
Support