PG-DSO-16-24
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 24 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.9 |
Body Width (mm) | 3.94 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-24_Interactive 3D
Share 11_00 | Jun 03, 2021 | PDF | 117 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-16-24_Interactive 3D
Share 11_00 | Jun 03, 2021 | PDF | 117 kb
-
PG-DSO-16-24_Interactive 3D_01
Share 11_00 | Jun 03, 2021 | STP | 754 kb
-
PG-DSO-16-24_Package Outline
Share 13_00 | Jun 03, 2021 | PDF | 108 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-16-24_Tape and Reel_01
Share 08_00 | Jun 03, 2021 | PDF | 102 kb
Footprint
-
PG-DSO-16-24_Footprint Drawing
Share 13_00 | Jun 03, 2021 | PDF | 103 kb
Support