PG-DSO-16-30
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 30 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.3 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-30_PDF
Share 01_00 | May 29, 2019 | PDF | 160 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Infineon-PG-DSO-16-30-P-v01_00-EN
Share 01_00 | Nov 06, 2018 | PDF | 84 kb
-
PG-DSO-16-30_PDF
Share 01_00 | May 29, 2019 | PDF | 160 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-16-30_PDF
Share 01_00 | Jun 18, 2019 | PDF | 103 kb
Footprint
-
Infineon-PG-DSO-16-30_FPD-Footprint-v01_00-EN
Share 01_00 | Aug 22, 2019 | PDF | 97 kb
Products
Product Families
Support