PG-DSO-16-33
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 33 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.4 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-DSO-16-33_Interactive 3D
Share 08_00 | Jun 29, 2023 | PDF | 166 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-16-33_PDF
Share 01_00 | Feb 10, 2020 | PDF | 112 kb
-
PG-DSO-16-33_Interactive 3D_01
Share 08_00 | Jun 29, 2023 | STP | 637 kb
-
PG-DSO-16-33_Interactive 3D
Share 08_00 | Jun 29, 2023 | PDF | 166 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-DSO-16-33_Footprint Drawing
Share 08_00 | Apr 12, 2023 | PDF | 102 kb
Products
Product Families
Support