PG-DSO-16-39
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 39 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.2 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-39_Interactive 3D
Share 02_00 | Aug 24, 2023 | PDF | 155 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-16-39_Interactive 3D_01
Share 02_00 | Aug 24, 2023 | STP | 650 kb
-
PG-DSO-16-39_Interactive 3D
Share 02_00 | Aug 24, 2023 | PDF | 155 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support