PG-DSO-16-45
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 45 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-45_Interactive 3D
Share 11_00 | Jun 21, 2022 | PDF | 117 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-16-45_Package Outline
Share 13_00 | Jun 21, 2022 | PDF | 108 kb
-
PG-DSO-16-45_Interactive 3D_01
Share 11_00 | Jun 21, 2022 | STP | 754 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-DSO-16-45_Footprint Drawing
Share 13_00 | Jun 21, 2022 | PDF | 103 kb
Products
Product Families
Support