PG-DSO-16-800 | SOIC-16 (51-85068)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.906 |
Body Width (mm) | 3.81 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-16-800_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 105 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-DSO-16-800_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 100 kb
Support