PG-DSO-16-804
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 804 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.15 |
Body Width (mm) | 7.8 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-DSO-16-804_Package Outline_01
Share 00_00 | Feb 19, 2024 | PDF | 112 kb
Footprint
-
PG-DSO-16-804_Footprint Drawing
Share 00_00 | Feb 23, 2024 | PDF | 100 kb
Support