PG-DSO-16-807 | SOIC-16 (002-15547)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 807 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.3 |
Body Width (mm) | 10.3 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tube
Pieces/Tube | 235 |
Tubes/Box | 5 |
Downloads
Package
-
PG-DSO-16-807_Package Outline_02
Share 01_00 | Feb 13, 2024 | PDF | 112 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-16-807_Bakeable Trays
Share 01_00 | Sep 09, 2023 | PDF | 100 kb
-
PG-DSO-16-807_Tape and Reel
Share 01_00 | Sep 09, 2023 | PDF | 103 kb
Footprint
-
PG-DSO-16-807_Footprint Drawing
Share 01_00 | Sep 09, 2023 | PDF | 102 kb
Products
Product Families
Support