PG-DSO-16-908
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 908 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.91 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tube
Pieces/Tube | 45 |
Tubes/Box | 1 |
Downloads
Package
-
PG-DSO-16-908_Package Outline
Share 01_00 | Apr 24, 2021 | PDF | 107 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-16-908_Tape and Reel_01
Share 01_00 | Apr 24, 2021 | PDF | 102 kb
Footprint
-
PG-DSO-16-908_Footprint Drawing
Share 01_00 | Apr 24, 2021 | PDF | 101 kb
Products
Product Families
Support