PG-DSO-16-910
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 910 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.21 |
Body Width (mm) | 7.54 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-910_Interactive 3D_01
Share 02_00 | Nov 04, 2022 | STP | 523 kb
Downloads
Package
-
PG-DSO-16-910_Package Outline
Share 02_00 | Nov 04, 2022 | PDF | 108 kb
-
PG-DSO-16-910_Interactive 3D
Share 02_00 | Nov 04, 2022 | PDF | 229 kb
-
PG-DSO-16-910_Interactive 3D_01
Share 02_00 | Nov 04, 2022 | STP | 523 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-16-910_Tape and Reel_01
Share 01_00 | Nov 04, 2022 | PDF | 104 kb
-
PG-DSO-16-910_Tape and Reel_02
Share 02_00 | Nov 04, 2022 | PDF | 104 kb
Footprint
-
PG-DSO-16-910_Footprint Drawing
Share 02_00 | Nov 04, 2022 | PDF | 102 kb
Support