PG-DSO-19-4
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 19 |
Version | 4 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12.8 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-DSO-19-4
Share 01_00 | Jun 16, 2017 | PDF | 149 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
3D Interactive PDF Model PG-DSO-19-4
Share 01_00 | Jun 16, 2017 | PDF | 149 kb
-
Package Outline Dimensions PG-DSO-19-4
Share 01_00 | Jun 16, 2017 | PDF | 83 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
Footprint Dimensions PG-DSO-19-4
Share 01_00 | Jun 16, 2017 | PDF | 81 kb
Support