PG-DSO-20-37
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 20 |
Version | 37 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.9 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-20-37_Interactive 3D
Share 10_00 | Aug 19, 2024 | PDF | 207 kb
Packing
Tape & Reel
Pieces/Reel | 800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tube
Pieces/Tube | 1240 |
Tubes/Box | 40 |
Pieces/Tube | 800 |
Tubes/Box | 20 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-DSO-20-37_Interactive 3D
Share 10_00 | Aug 19, 2024 | PDF | 207 kb
-
PG-DSO-20-37_Interactive 3D_01
Share 10_00 | Aug 19, 2024 | STP | 948 kb
-
PG-DSO-20-37_Package Outline
Share 10_00 | Aug 19, 2024 | PDF | 110 kb
Packing
-
cpsa5848.eps
Share 01_00 | Jul 24, 2007 | EPS | 133 kb
-
cpsg1062.eps
Share Jul 24, 2007 | EPS | 183 kb
Footprint
-
PG-DSO-20-37_Footprint Drawing
Share 10_00 | Aug 19, 2024 | PDF | 105 kb
Support