PG-DSO-20-45
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 20 |
Version | 45 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12.8 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
cpsg5721.eps
Share Jul 24, 2007 | EPS | 157 kb
-
cpsa5469.eps
Share Jul 24, 2007 | EPS | 134 kb
Products
Product Families
Support