PG-DSO-20-67
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 20 |
Version | 67 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 12.8 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-20-67_Interactive 3D
Share 16_00 | Jun 07, 2024 | PDF | 121 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-20-27, -30, -67, -71 Package Overview
Share Sep 26, 2008 | PDF | 207 kb
-
PG-DSO-20-67_Interactive 3D
Share 16_00 | Jun 07, 2024 | PDF | 121 kb
-
PG-DSO-20-67_Interactive 3D_02
Share 16_00 | Jun 07, 2024 | STP | 669 kb
-
PG-DSO-20-67_Package Outline
Share 16_00 | Jun 07, 2024 | PDF | 110 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-20-27,-30,-67,-71-TB
Share Jun 20, 2013 | EPS | 276 kb
-
PG-DSO-20-27,-30,-67,-71-TP
Share Jun 20, 2013 | EPS | 394 kb
-
PG-DSO-20-67_Tape and Reel_2
Share 09_00 | Aug 12, 2024 | PDF | 104 kb
Footprint
-
PG-DSO-20-67_Footprint Drawing
Share 16_00 | Aug 12, 2024 | PDF | 103 kb
Support