PG-DSO-20-800
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 20 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12.7 |
Body Width (mm) | 7.8 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-DSO-20-800_Package Outline_01
Share 00_00 | Feb 25, 2024 | PDF | 111 kb
Footprint
-
PG-DSO-20-800_Footprint Drawing
Share 00_00 | Feb 24, 2024 | PDF | 101 kb
Support