PG-DSO-20-90
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 20 |
Version | 90 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.9 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-20-90_Interactive 3D
Share 01_00 | Jun 07, 2022 | PDF | 155 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-20-90_Interactive 3D
Share 01_00 | Jun 07, 2022 | PDF | 155 kb
-
PG-DSO-20-90_Interactive 3D_01
Share 01_00 | Jun 07, 2022 | STP | 1016 kb
-
PG-DSO-20-90_Package Outline
Share 02_00 | Jun 07, 2022 | PDF | 112 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-20-90_Tape and Reel_01
Share 08_00 | Jun 07, 2022 | PDF | 104 kb
Footprint
-
PG-DSO-20-90_Footprint Drawing
Share 01_00 | Jun 07, 2022 | PDF | 101 kb
Products
Product Families
Support