PG-DSO-20-92
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 20 |
Version | 92 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12.7 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-DSO-20-92_Interactive 3D
Share 03_00 | Nov 04, 2022 | PDF | 175 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-20-92_Interactive 3D
Share 03_00 | Nov 04, 2022 | PDF | 175 kb
-
PG-DSO-20-92_Interactive 3D_01
Share 03_00 | Nov 04, 2022 | STP | 723 kb
-
PG-DSO-20-92_Package Outline
Share 03_00 | Nov 04, 2022 | PDF | 113 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-DSO-20-92_Footprint Drawing
Share 03_00 | Nov 04, 2022 | PDF | 102 kb
Support