PG-DSO-24-13
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 24 |
Version | 13 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.6 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
P-PG-DSO-24-1,-3,-8,-9,-13,-15,-16 Package Overview
Share Jun 19, 2008 | PDF | 153 kb
-
P-PG-DSO-24-1,-3,-8,-9,-13,-15,-16-PO
Share Jun 18, 2008 | EPS | 261 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
P-PG-DSO-24-1,-3,-8,-9,-13,-15,-16-TP
Share Jun 19, 2008 | EPS | 251 kb
-
P-PG-DSO-24-1,-3,-8,-9,-13,-15,-16-TU
Share Jun 19, 2008 | EPS | 183 kb
Footprint
-
P-PG-DSO-24-1,-3,-8,-9,-13,-15,-16-FP
Share Jun 19, 2008 | EPS | 189 kb
Support