PG-DSO-28-41
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 28 |
Version | 41 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 18.1 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-28-41_Interactive 3D
Share 14_00 | Aug 19, 2024 | PDF | 150 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-28-41_Interactive 3D
Share 14_00 | Aug 19, 2024 | PDF | 150 kb
-
PG-DSO-28-41_Interactive 3D_01
Share 14_00 | Aug 19, 2024 | STP | 967 kb
-
PG-DSO-28-41_Package Outline
Share 14_00 | Aug 19, 2024 | PDF | 109 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-28-1-6-7-9-11-13-14-16-17-18-19-21-22-23-24-26-27-29-to-36-38-41-to-45-73_TP
Share 01_00 | Oct 14, 2011 | EPS | 262 kb
-
cpsg5752.eps
Share 01_00 | Jul 24, 2007 | EPS | 160 kb
Footprint
-
PG-DSO-28-41_Footprint Drawing
Share 14_00 | Aug 19, 2024 | PDF | 103 kb
Support