PG-DSO-28-804 | SOIC-28 (51-85026)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 28 |
Version | 804 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17.932 |
Body Width (mm) | 7.62 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-28-804_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 102 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-28-804_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 105 kb
-
PG-DSO-28-804_Tape and Reel
Share 00_00 | Oct 14, 2023 | PDF | 107 kb
Footprint
-
PG-DSO-28-804_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 104 kb
Products
Product Families
Support