PG-DSO-28-805 | SOIC-28 (51-85026)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 28 |
Version | 805 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 18 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tube
Pieces/Tube | 540 |
Tubes/Box | 20 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-DSO-28-805_Package Outline_02
Share 01_00 | Feb 13, 2024 | PDF | 102 kb
Packing
-
PG-DSO-28-805_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 104 kb
Footprint
-
PG-DSO-28-805_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 104 kb
Support