PG-DSO-36-48
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 36 |
Version | 48 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.9 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-DSO-36-48_Interactive 3D
Share 01_00 | Dec 21, 2020 | PDF | 237 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-36-48_Interactive 3D
Share 01_00 | Dec 21, 2020 | PDF | 237 kb
-
PG-DSO-36-48_Package Outline
Share 02_00 | Dec 21, 2020 | PDF | 114 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-36-48_Tape and Reel
Share 02_00 | Dec 21, 2020 | PDF | 108 kb
-
cpsa5848.eps
Share 01_00 | Jul 24, 2007 | EPS | 133 kb
Footprint
-
PG-DSO-36-48_Footprint Drawing
Share 04_00 | Dec 21, 2020 | PDF | 111 kb
Products
Product Families
Support