PG-DSO-36-64
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 36 |
Version | 64 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12.7 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-DSO-36-64_Interactive 3D
Share 04_00 | Sep 12, 2023 | PDF | 247 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Package Outline Dimensions PG-DSO-36-64
Share 01_00 | Jun 16, 2017 | PDF | 84 kb
-
PG-DSO-36-64_Interactive 3D
Share 04_00 | Sep 12, 2023 | PDF | 247 kb
-
PG-DSO-36-64_Interactive 3D_02
Share 04_00 | Sep 11, 2023 | STP | 1.11 mb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-DSO-36-64
Share 01_00 | Jun 16, 2017 | PDF | 83 kb
Footprint
-
PG-DSO-36-64_Footprint Drawing
Share 04_00 | Mar 09, 2021 | PDF | 110 kb
Support